(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroCut 1/2 Shank Tool Bit For Face Grooving, Screw Clamp, R/LG123 (Part Numbers)

CoroCut 1/2 Shank Tool Bit For Face Grooving, Screw Clamp, R/LG123

[Features]
A high clamp rigidity type shank holder for face grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For face grooving.

Part Number

Configured Part Number is shown.

LG123H13-2525B-300BM

Part Number
LG123H13-2525B-300BM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Details Type 1st Processing Diameter (min)
(mm)
1st Processing Diameter (max)
(mm)
Sheet size Clamp System Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)

SGD 345.41

1 Piece(s) 10 Day(s) 413Left-handShank 90°Type3001100HScrew Clamp25.9N123H2-0400-TF4.340

Loading...

  1. 1

Basic Information

Application Edge surface grooving / Horizontal feeding Number of corners for tip use 2 Corner Shank height(mm) 25
Cutting Angle(°) 90 Dimension B(mm) 25 Dimension H1(mm) 25
Dimension L1(mm) 150

Please check the type/dimensions/specifications of the part LG123H13-2525B-300BM in the CoroCut 1/2 Shank Tool Bit For Face Grooving, Screw Clamp, R/LG123 series.

Similar Part Numbers

Part Number
LG123H13-2525B-092BM
LG123H13-2525B-132BM
LG123H13-2525B-220BM
LG123H20-2525B-092BM
LG123H20-2525B-132BM
LG123K20-2525B-088BM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Details Type 1st Processing Diameter (min)
(mm)
1st Processing Diameter (max)
(mm)
Sheet size Clamp System Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)

SGD 345.41

1 Piece(s) 10 Day(s) 413Left-handShank 90°Type92140HScrew Clamp25.9N123H2-0400-TF3.740

SGD 345.41

1 Piece(s) 10 Day(s) 413Left-handShank 90° type132230HScrew clamp25.9N123H2-0400-TF440

SGD 345.41

1 Piece(s) 10 Day(s) 413Left-handShank 90° type220500HScrew clamp25.9N123H2-0400-TF4.340

SGD 345.41

1 Piece(s) 10 Day(s) 420Left-handShank 90°Type92140HScrew Clamp26.9N123H2-0400-TF547

SGD 345.41

1 Piece(s) 10 Day(s) 420Left-handShank 90°Type132230HScrew Clamp26.9N123H2-0400-TF5.347

SGD 345.41

1 Piece(s) 10 Day(s) 620Left-handShank 90°Type88180KScrew Clamp30.65N123K2-0600-TF4.947

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)