(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Coromant Capto Cutting Head For Inner-Diameter Turning SVQBR/L (Part Numbers)

Coromant Capto Cutting Head For Inner-Diameter Turning SVQBR/L

Coromant Capto is a unique coupling with a unique polygonal shape
The quick change of the lathe greatly contributes to the improvement of the user's productivity.

Part Number

Configured Part Number is shown.

C3-SVQBL-13070-11-B1

Part Number
C3-SVQBL-13070-11-B1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Application Selfishly Clearance angle Specifications Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size
(mm)
Tip Size iC Dimension l3
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip D5m
(mm)
Dimensions/D1 Tip tightening torque
(Nm)

SGD 637.79

1 Piece(s) 10 Day(s) 22Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 screw clamp107.5-17.513701141,64353.40-7VBMT 11 03 0432160.9

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Clamp Shape Screw Clamp Lubrication Hole Y/N Available

Please check the type/dimensions/specifications of the part C3-SVQBL-13070-11-B1 in the Coromant Capto Cutting Head For Inner-Diameter Turning SVQBR/L series.

Similar Part Numbers

Part Number
C3-SVQBL-1307011B1
C4-SVQBL-15080-11-B1
C4-SVQBL-1508011B1
C4-SVQBL-18090-16
C4-SVQBL-22110-16
C4-SVQBL-27120-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMinimum Machining Diameter Application Selfishly Clearance angle Specifications Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Dimension L1
(mm)
Tip Size
(mm)
Tip Size iC Dimension l3
(mm)
Rake angle γ
(°)
Blade Inclination Angle λs
(°)
Gauge Chip D5m
(mm)
Dimensions/D1 Tip tightening torque
(Nm)

SGD 712.00

1 Piece(s) 10 Day(s) 22Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 Screw Clamp107.5-17.51370114164353.40-7VBMT 11 03 0432160.9

SGD 637.79

1 Piece(s) 10 Day(s) 27Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 screw clamp107.5-17.515801141,64357.90-5VBMT 11 03 0440200.9

SGD 712.00

1 Piece(s) 10 Day(s) 27Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 Screw Clamp107.5-17.51580114164357.90-5VBMT 11 03 0440200.9

SGD 712.00

1 Piece(s) 10 Day(s) 33Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 Screw Clamp107.5-17.518801641706690-6VBMT 16 04 0840253

SGD 712.00

1 Piece(s) 10 Day(s) 40Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 Screw Clamp107.5-17.5221101641706890-8VBMT 16 04 0840323

SGD 712.00

1 Piece(s) 10 Day(s) 50Internal Diameter / Inner diameter profilingLeft-handCoroTurn 107 Screw Clamp107.5-17.52712016417061000-8VBMT 16 04 0840403

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)