(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroTurn 107 Positive Insert Triangular Shaped 60° (Part Numbers)

Part Number

Configured Part Number is shown.

TCGW090202S01020F7025

Part Number
TCGW090202S01020F7025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Cutting Width
(mm)

SGD 159.60

5 Piece(s) 10 Day(s) High Hardness Material0.22.38±0.13090.218757025Negative Land + Round Honing0.120-

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Outer Diameter/Inner Diameter Available corners 3
Rake angle Pozidriv Selfishly No-hand Tip Type W
Tip relief angle(°) 7

Please check the type/dimensions/specifications of the part TCGW090202S01020F7025 in the CoroTurn 107 Positive Insert Triangular Shaped 60° series.

Similar Part Numbers

Part Number
TCGW090202S01020F-7015
TCGW090202S01020F-7025
TCGW090204S01020F-7015
TCGW090204S01020F-7025
TCGW110204S01020F-7015
TCGW110204S01020F-7025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Cutting Width
(mm)

SGD 148.28

5 Piece(s) 8 Day(s) High Hardness Material0.2----7015Negative land + Round honing0.120-

SGD 148.28

5 Piece(s) 10 Day(s) High Hardness Material0.2----7025Negative land + Round honing0.120-

SGD 148.28

5 Piece(s) 8 Day(s) High Hardness Material0.4----7015Negative land + Round honing0.120-

SGD 148.40

5 Piece(s) 10 Day(s) High Hardness Material0.4----7025Negative land + Round honing0.120-

SGD 148.40

5 Piece(s) 10 Day(s) High Hardness Material0.4----7015Negative land + Round honing0.120-

SGD 148.28

5 Piece(s) 8 Day(s) High Hardness Material0.4----7025Negative land + Round honing0.120-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)