(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroTurn 111 Positive Insert for Turning

Part Number

Configured Part Number is shown.

J-TPMT110308-PM-1525

Part Number
J-TPMT110308-PM-1525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 20.40

10 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Application Outer Diameter/Inner Diameter work material Steel Rake angle Pozidriv
Selfishly No-hand Material type 1525

Please check the type/dimensions/specifications of the part J-TPMT110308-PM-1525 in the CoroTurn 111 Positive Insert for Turning series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)