(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroCut 1/2 For Profiling (Part Numbers)

CoroCut 1/2 For Profiling

[Features]
CoroCut 2 inserts
Solid carbide-coated tip
For parting and grooving
The rail lock provides high clamp rigidity
2-cutting-edge specification
For grooving
For low-feed machining
Seat size: F
Width: 3.0 mm
Full R

Part Number

Configured Part Number is shown.

N123F2-0318-RO-S05F

Part Number
N123F2-0318-RO-S05F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipwork material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

SGD 53.90

10 Piece(s) 10 Day(s) Heat-resistant alloy, titanium alloy[Other] Other3.18 mmS05FLow feed± 0.021.5918.60F-

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 2
Selfishly No-hand Tip relief angle(°) 11 Minor relief angle(°) 7
Nose R tolerance ±0.10

Please check the type/dimensions/specifications of the part N123F2-0318-RO-S05F in the CoroCut 1/2 For Profiling series.

Similar Part Numbers

Part Number
N123F2-0300-RM-3115
N123F2-0300-RM-525
N123F2-0300-RO-1125
N123G2-0400-RM-1125
N123G2-0400-RM-2135
N123G2-0400-RM-3115
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipwork material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

SGD 39.40

10 Piece(s) 10 Day(s) Steel / Cast Iron[Other] Other3.00 mmGC3115Medium feed+0.10/01.518.60F-

SGD 38.80

10 Piece(s) 8 Day(s) Steel[Other] Other3.00 mmCT525Medium feed+0.10/01.518.60F609-8304

SGD 50.70

10 Piece(s) 8 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other3.00 mmGC1125Low feed± 0.021.518.70F609-8312

SGD 45.80

10 Piece(s) 8 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal[Other] Other4.00 mmGC1125Medium feed+0.10/0218.10G609-8398

SGD 42.30

10 Piece(s) 10 Day(s) Steel / Cast Iron[Other] Other4.00 mmGC2135Medium feed+0.10/0218.10G-

SGD 41.70

10 Piece(s) 8 Day(s) Steel / Cast Iron[Other] Other4.00 mmGC3115Medium feed+0.10/0218.10G-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)