(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroCut 1/2 For Parting (Part Numbers)

CoroCut 1/2 For Parting

[Features]
CoroCut 2 inserts
Solid carbide-coated tip
For parting and grooving
The rail lock provides high clamp rigidity
2-cutting-edge specification
For parting
For high-feed machining
Seat size: G
Width: 3.0 mm

Part Number

Configured Part Number is shown.

L123G2-0300-0503-CR-2135

Part Number
L123G2-0300-0503-CR-2135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipwork material Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Other Nose R
(mm)
Maximum Cutting
(mm)
Dimension ψ r
(°)
Sheet size Trusco Code

SGD 40.40

10 Piece(s) 10 Day(s) Steel / Stainless SteelLeft-hand[Other] Other3.0 mmGC2135High feed50.318.85G-

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 2
Tip relief angle(°) 7 Groove Width Tolerance +0.10/0 Nose R tolerance ±0.10

Please check the type/dimensions/specifications of the part L123G2-0300-0503-CR-2135 in the CoroCut 1/2 For Parting series.

Similar Part Numbers

Part Number
L123F2-0250-0502-CM-1125
L123F2-0250-0502-CM-1145
L123F2-0250-0502-CM-2135
L123H2-0400-0502-CM-1125
L123H2-0400-0502-CM-1145
L123H2-0400-0502-CM-2135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipwork material Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Other Nose R
(mm)
Maximum Cutting
(mm)
Dimension ψ r
(°)
Sheet size Trusco Code

SGD 41.20

10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.22.5 mmGC1125Medium feed5-18.95F-

SGD 41.20

10 Piece(s) 10 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.22.5 mmGC1145Medium feed5-18.95F-

SGD 37.50

10 Piece(s) 10 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.22.5 mmGC2135Medium feed5-18.95F-

SGD 46.20

10 Piece(s) 8 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.24.0 mmGC1125Medium feed6-24.15H609-7375

SGD 46.90

10 Piece(s) 10 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.24.0 mmGC1145Medium feed6-24.15H-

SGD 42.10

10 Piece(s) 8 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.24.0 mmGC2135Medium feed6-24.15H571-0308

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)