(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroCut 1/2 For Parting (Part Numbers)

CoroCut 1/2 For Parting

[Features]
CoroCut 2 inserts
Solid carbide-coated tip
For parting and grooving
The rail lock provides high clamp rigidity
2-cutting-edge specification
For parting
For high-feed machining
Seat size: G
Width: 3.0 mm

Part Number

Configured Part Number is shown.

R123H2-0400-0503-CR-1145

Part Number
R123H2-0400-0503-CR-1145
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipwork material Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Other Nose R
(mm)
Maximum Cutting
(mm)
Dimension ψ r
(°)
Sheet size Trusco Code

SGD 46.90

10 Piece(s) 10 Day(s) Steel / Stainless SteelRight-hand[Other] Other4.0 mmGC1145High feed60.323.75H-

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 2
Tip relief angle(°) 7 Groove Width Tolerance +0.10/0 Nose R tolerance ±0.10

Please check the type/dimensions/specifications of the part R123H2-0400-0503-CR-1145 in the CoroCut 1/2 For Parting series.

Similar Part Numbers

Part Number
L123E2-0200-0502-CM-2135
L123F2-0250-0502-CM-1125
L123F2-0250-0502-CM-1145
L123F2-0250-0502-CM-2135
R123J2-0500-0502-CM-1125
R123J2-0500-0504-CR-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipwork material Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Other Nose R
(mm)
Maximum Cutting
(mm)
Dimension ψ r
(°)
Sheet size Trusco Code

SGD 35.80

10 Piece(s) 8 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.22.0 mmGC2135Medium feed50.20195E609-7341

SGD 41.20

10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.22.5 mmGC1125Medium feed5-18.95F-

SGD 41.20

10 Piece(s) 10 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.22.5 mmGC1145Medium feed5-18.95F-

SGD 37.50

10 Piece(s) 10 Day(s) Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.22.5 mmGC2135Medium feed5-18.95F-

SGD 49.70

10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.25.0 mmGC1125Medium feed6-24.15J-

SGD 49.70

10 Piece(s) 10 Day(s) Steel / Stainless Steel / Cast IronRight-hand0.45.0 mmGC1125High feed6-23.65J-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)