(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroCut 1/2 For Grooving (Part Numbers)

CoroCut 1/2 For Grooving

[Features]
CoroCut 1 insert
1-cutting-edge specification
Solid carbide-coated insert
High clamp rigidity
For grooving
For medium-feed machining
Seat size: M
Width: 9.0 mm

Part Number

Configured Part Number is shown.

N123M1-0900-0008-GM-1125

Part Number
N123M1-0900-0008-GM-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAvailable corners work material Nose R Groove Width (For Grooving / Plunging) Material type Tip relief angle
(°)
Specifications Minor relief angle
(°)
Groove Width Tolerance Maximum Cutting
(mm)
Sheet size Trusco Code

SGD 48.10

10 Piece(s) 8 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy0.89.00 mmGC11257Medium feed3±0.03-M609-8657

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Selfishly No-hand
Nose R tolerance ±0.10

Please check the type/dimensions/specifications of the part N123M1-0900-0008-GM-1125 in the CoroCut 1/2 For Grooving series.

Similar Part Numbers

Part Number
N123M1-0900-0008-GM-1105
N123M1-0900-0008-GM-1145
N123M1-0900-0008-GM-H13A
N123M1-0953-0008-GM-1125
N123M1-1000-0008-GM-1105
N123M1-1000-0008-GM-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAvailable corners work material Nose R Groove Width (For Grooving / Plunging) Material type Tip relief angle
(°)
Specifications Minor relief angle
(°)
Groove Width Tolerance Maximum Cutting
(mm)
Sheet size Trusco Code

SGD 48.80

10 Piece(s) 10 Day(s) 2Stainless Steel / Heat-resistant alloy, titanium alloy0.89.00 mmGC11057Medium feed3±0.03-M-

SGD 49.61

10 Piece(s) 10 Day(s) 1Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.89.00 mmGC11457Medium feed3±0.03-M-

SGD 35.70

10 Piece(s) 10 Day(s) 1Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.89.00 mmH13A7Medium feed3±0.03-M-

SGD 48.80

10 Piece(s) 10 Day(s) 1Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy0.89.53 mmGC11257Medium feed3±0.03-M-

SGD 48.80

10 Piece(s) 10 Day(s) 1Stainless Steel / Heat-resistant alloy, titanium alloy0.810.00 mmGC11057Medium feed3±0.03-M-

SGD 48.80

10 Piece(s) 10 Day(s) 1Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy0.810.00 mmGC11257Medium feed3±0.03-M-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)