(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-Max P Negative Insert For Turning (Hexagonal Shaped 80°) (Part Numbers)

T-Max P Negative Insert For Turning (Hexagonal Shaped 80°)

[Features]
Carbide-coated insert
Hexagonal-shaped 80° insert
Negative insert
For machining general steel and stainless steel
For semi-finishing

Part Number

Configured Part Number is shown.

WNMA080412-KR3205

Part Number
WNMA080412-KR3205
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAvailable corners work material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Chip Breaker Manufacturer Specifications Trusco Code

SGD 19.53

10 Piece(s) 8 Day(s) 6Cast Iron-1.24.76±0.13080.53205AKR--

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Application Outer Diameter/Inner Diameter Rake angle Negative
Selfishly No-hand Tip relief angle(°) 0

Please check the type/dimensions/specifications of the part WNMA080412-KR3205 in the T-Max P Negative Insert For Turning (Hexagonal Shaped 80°) series.

Similar Part Numbers

Part Number
WNMA080408-KR3205
WNMA080412-KR-3205
WNMA080412-KR-3210
WNMA080416-KR-3205
WNMA080416-KR3205
WNMG060404-KF-3005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAvailable corners work material Breaker Use Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Chip Breaker Manufacturer Specifications Trusco Code

SGD 19.53

10 Piece(s) 8 Day(s) 6Cast Iron-0.84.76±0.13080.53205AKR--

SGD 19.53

10 Piece(s) 8 Day(s) 6Cast Iron-1.2----3205A---

SGD 21.90

10 Piece(s) 8 Day(s) 6Cast Iron-1.2----3210A---

SGD 19.53

10 Piece(s) 10 Day(s) 6Cast Iron-1.6----3205A---

SGD 19.53

10 Piece(s) 10 Day(s) 6Cast Iron-1.64.76±0.13080.53205AKR--

SGD 16.10

10 Piece(s) 10 Day(s) 6Cast IronFinish0.4----3005G---

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)