(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-Max P CBN Negative Insert For Turning (Diamond Shaped 55°) (Part Numbers)

T-Max P CBN Negative Insert For Turning (Diamond Shaped 55°)

[Features]
CBN insert
Diamond-shaped 55° insert
Precision class
Wiper insert
Negative insert
For machining high-hardness materials
For finishing

Part Number

Configured Part Number is shown.

DNGA150408S01030AWH7015

Part Number
DNGA150408S01030AWH7015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Cutting Width
(mm)

SGD 325.40

5 Piece(s) 8 Day(s) High Hardness Material0.84.76±0.13150.57015ANegative Land + Round Honing0.1303.4

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
Rake angle Negative Selfishly No-hand Tip relief angle(°) 0

Please check the type/dimensions/specifications of the part DNGA150408S01030AWH7015 in the T-Max P CBN Negative Insert For Turning (Diamond Shaped 55°) series.

Similar Part Numbers

Part Number
DNGA110412S01030A-7015
DNGA150404S01020A-7025
DNGA150404S02035A-7025
DNGA150408S01030AWH7025
DNGA150408S02035A-7015
DNGA150408S02035A-7025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Cutting Width
(mm)

SGD 211.30

5 Piece(s) 10 Day(s) High Hardness Material1.2----7015ANegative land + Round honing0.130-

SGD 233.50

5 Piece(s) 10 Day(s) High Hardness Material0.4----7025ANegative land + Round honing0.120-

SGD 233.50

5 Piece(s) 10 Day(s) High Hardness Material0.4----7025ANegative land + Round honing0.235-

SGD 325.40

5 Piece(s) 8 Day(s) High Hardness Material0.84.76±0.13150.57025ANegative Land + Round Honing0.1303.4

SGD 233.50

5 Piece(s) 10 Day(s) High Hardness Material0.8----7015ANegative land + Round honing0.235-

SGD 233.50

5 Piece(s) 10 Day(s) High Hardness Material0.8----7025ANegative land + Round honing0.235-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)