(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroMill 300 Round-Insert Toroid End Mill, Toroid Cutter, Cylindrical Shank R300-A (Part Numbers)

CoroMill 300 Round-Insert Toroid End Mill, Toroid Cutter, Cylindrical Shank R300-A

[Features]
Round-insert end mill
For everything from roughing through to medium cutting and high-feed machining
For profiling
Coarse pitch
Cylindrical shank

Part Number

Configured Part Number is shown.

R300-020A25L-10L

Part Number
R300-020A25L-10L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Dimensions l5
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Tip Size
(mm)
Dimensions/l4
(mm)

SGD 461.73

1 Piece(s) 8 Day(s) 20 mm25025281008030101.21044

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method With handle
Finish category Finishing Number of flutes(sheet) 2 Details Type Cylindrical Shank
Dimensions D 5m(mm) - Specifications Course Pitch (Small Number of Blades) Blade distribution Equally Divided
Program Length(mm) - Dth(mm) -

Please check the type/dimensions/specifications of the part R300-020A25L-10L in the CoroMill 300 Round-Insert Toroid End Mill, Toroid Cutter, Cylindrical Shank R300-A series.

Similar Part Numbers

Part Number
R300-010A16L-05L
R300-016A20L-08L
R300-024A25L-12L
R300-025A32L-12L
R300-032A32L-16L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Dimensions l5
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Tip Size
(mm)
Dimensions/l4
(mm)

SGD 415.60

1 Piece(s) 10 Day(s) 10 mm160160.715900601850.3524

SGD 436.58

1 Piece(s) 8 Day(s) 16 mm200201.212700802580.5844

SGD 545.70

1 Piece(s) 10 Day(s) 24 mm250255890080301211274

SGD 545.70

1 Piece(s) 10 Day(s) 25 mm250325158008030131.81241

SGD 601.00

1 Piece(s) 10 Day(s) 32 mm25032787008030161.516-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)