(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroMill 300 Round-Insert Toroid End Mill, Toroid Cutter, Weldon Shank R300-B (Part Numbers)

CoroMill 300 Round-Insert Toroid End Mill, Toroid Cutter, Weldon Shank R300-B

Round tip cutter with light cutting action for roughing to semi-finishing
[Features]
Light cutting action allows smooth entry and exit for long tool setups

Part Number

Configured Part Number is shown.

R300-012B16L-07L

Part Number
R300-012B16L-07L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Dimensions l5
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Tip Size
(mm)
Program Length
(mm)
Dimensions/l4
(mm)

SGD 415.60

1 Piece(s) 10 Day(s) 12 mm10916134000602050.278528

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method With handle
Finish category Finishing Number of flutes(sheet) 2 Details Type Weldon Shank
Dimensions D 5m(mm) - Specifications Course Pitch (Small Number of Blades) Blade distribution Equally Divided
Dth(mm) -

Please check the type/dimensions/specifications of the part R300-012B16L-07L in the CoroMill 300 Round-Insert Toroid End Mill, Toroid Cutter, Weldon Shank R300-B series.

Similar Part Numbers

Part Number
R300-015B20L-07L
R300-016B20L-08L
R300-020B25L-10L
R300-025B32L-12L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Dimensions l5
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Tip Size
(mm)
Program Length
(mm)
Dimensions/l4
(mm)

SGD 440.30

1 Piece(s) 10 Day(s) 15 mm131201.525000802580.4710634

SGD 440.30

1 Piece(s) 10 Day(s) 16 mm131201.224700802580.4810644

SGD 462.40

1 Piece(s) 10 Day(s) 20 mm137252340008030100.610104.544

SGD 545.70

1 Piece(s) 10 Day(s) 25 mm141325202008030130.81210544

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)