(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroMill Plura End Mill For Roughing R216 (Part Numbers)

CoroMill Plura End Mill For Roughing R216

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number

Configured Part Number is shown.

R216.36-20045ICK38K-1640

Part Number
R216.36-20045ICK38K-1640
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Corner Radius (rε)
(mm)
Twist
(mm²)
core thickness
(TW)
Rake angle γ
(°)
Other Processing Applications Drilling Shank length End Mill Design Shank Type Rotation Direction Coolant Specifications

SGD 1,482.66

1 Piece(s) 10 Day(s) 2038620130480.0050-609 to 12Pocket machining, rampingDrilling toolK-typeSquare with or without chamferCylindrical shank (with head)Right-handedExternal lubricationCenter cut / Cordell

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Titanium Type Roughing Coating PVD
Machining Application Groove Torsion Angle (θ) Powerful Torsion (45°-60°) Torsion Angle Details(°) -45
Blade diameter tolerance h12 Shank diameter tolerance h6 Material type GC1640
Blade Cordell

Please check the type/dimensions/specifications of the part R216.36-20045ICK38K-1640 in the CoroMill Plura End Mill For Roughing R216 series.

Similar Part Numbers

Part Number
R216.36-16045ICC32K-1640
R216.36-16045ICK32K-1640
R216.36-20045ICC38K-1640
R216.38-25045ICC45K-1640
R216.38-25045ICK45K-1640
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Corner Radius (rε)
(mm)
Twist
(mm²)
core thickness
(TW)
Rake angle γ
(°)
Other Processing Applications Drilling Shank length End Mill Design Shank Type Rotation Direction Coolant Specifications

SGD 954.80

1 Piece(s) 10 Day(s) 163261692463.0050-60 9-12Pocket Milling, RampingDrilling ToolLong TypeSquare with or without ChamferCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Cordell

SGD 954.49

1 Piece(s) 10 Day(s) 1632616112463.0050-609 to 12Pocket machining, rampingDrilling toolK-typeSquare with or without chamferCylindrical shank (with head)Right-handedExternal lubricationCenter cut / Cordell

SGD 1,482.66

1 Piece(s) 10 Day(s) 2038620104480.0050-609 to 12Pocket machining, rampingDrilling toolLong typeSquare with or without chamferCylindrical shank (with head)Right-handedExternal lubricationCenter cut / Cordell

SGD 1,776.10

1 Piece(s) 10 Day(s) 2545825121-80.0050-609 to 12Pocket machining, rampingDrilling toolLong typeSquare with or without chamferCylindrical shank (with head)Right-handedExternal lubricationCenter cut / Cordell

SGD 1,776.10

1 Piece(s) 10 Day(s) 2545825156-80.0050-609 to 12Pocket machining, rampingDrilling toolK-typeSquare with or without chamferCylindrical shank (with head)Right-handedExternal lubricationCenter cut / Cordell

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)