(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroMill Plura End Mill R216 (Hardness 48 HRC or less), for Rough Machining and Medium Finishing (Part Numbers)

CoroMill Plura End Mill R216 (Hardness 48 HRC or less), for Rough Machining and Medium Finishing

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number

Configured Part Number is shown.

R216.24-12050CCC26P-1620

Part Number
R216.24-12050CCC26P-1620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter (D₄)
(mm)
Corner Radius (rε)
(mm)
Twist
(mm²)
Maximum Cutting
(mm)
Drilling Shank length End Mill Design Shank Type Rotation Direction Coolant Specifications

SGD 360.60

1 Piece(s) 10 Day(s) 12412833611.413526Drilling ToolLong TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 48 HRC or Less / Unequally Divided Pitch

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Titanium Type Square Coating PVD
Machining Application Plane Torsion Angle (θ) Powerful Torsion (45°-60°) Torsion Angle Details(°) -50
Blade diameter tolerance h9 Shank diameter tolerance h6 Material type GC1620
Other Processing Applications Ramping

Please check the type/dimensions/specifications of the part R216.24-12050CCC26P-1620 in the CoroMill Plura End Mill R216 (Hardness 48 HRC or less), for Rough Machining and Medium Finishing series.

Similar Part Numbers

Part Number
R216.23-05050BCC13P-1620
R216.24-06050BCC13P-1620
R216.24-06050CCC13P-1620
R216.24-12050DCC26P-1620
R216.24-12050ECC26P-1620
R216.24-12050FCC26P-1620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter (D₄)
(mm)
Corner Radius (rε)
(mm)
Twist
(mm²)
Maximum Cutting
(mm)
Drilling Shank length End Mill Design Shank Type Rotation Direction Coolant Specifications

SGD 180.90

1 Piece(s) 10 Day(s) 53657164.750.51413Drilling ToolLong TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 48 HRC or Less / Unequally Divided Pitch

SGD 158.00

1 Piece(s) 10 Day(s) 64657195.70.51613Drilling ToolLong TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 48 HRC or Less / Unequally Divided Pitch

SGD 158.00

1 Piece(s) 10 Day(s) 64657195.711613Drilling ToolLong TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 48 HRC or Less / Unequally Divided Pitch

SGD 360.60

1 Piece(s) 10 Day(s) 12412833611.41.53526Drilling ToolLong TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 48 HRC or Less / Unequally Divided Pitch

SGD 360.60

1 Piece(s) 10 Day(s) 12412833611.423526Drilling ToolLong TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 48 HRC or Less / Unequally Divided Pitch

SGD 360.60

1 Piece(s) 10 Day(s) 12412833611.42.53526Drilling ToolLong TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 48 HRC or Less / Unequally Divided Pitch

Tech Support