(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Tap with Long Shank_A-LT-SFT (Part Numbers)

Spiral Tap with Long Shank_A-LT-SFT

Thanks to its stable chip ejection capability, it can be used with various materials, as well as a wide range of cutting regions and devices. A spiral tap with a spiral groove mainly used for blind holes.

PDF

Part Number

Configured Part Number is shown.

A-LT-SFT-M10X1.5X100-OH3

 
Part Number
A-LT-SFT-M10X1.5X100-OH3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Tool No.

SGD 51.92

1 Piece(s) 4 Day(s) or more M101.5100OH34173185.588326246

Loading...

  1. 1

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Powdered High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence Included Coating Type Others Torsion Angle(°) 45
External center NO Protrusion NA Details of Coating V coated

Please check the type/dimensions/specifications of the part A-LT-SFT-M10X1.5X100-OH3 in the Spiral Tap with Long Shank_A-LT-SFT series.

Similar Part Numbers

Part Number
A-LT-SFT-M10X1.25X100-OH3
A-LT-SFT-M10X1.25X150-8-STD
A-LT-SFT-M10X1.25X150-OH3
A-LT-SFT-M10X1.5X150-8-STD
A-LT-SFT-M10X1.5X150-OH3
A-LT-SFT-M10X1.5X200-8-STD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Tool No.

SGD 51.92

1 Piece(s) 4 Day(s) or more M101.25100OH34173155.588326244

SGD 77.28

1 Piece(s) 4 Day(s) or more M101.25150OH4608315698326529

SGD 70.46

1 Piece(s) 4 Day(s) or more M101.25150OH34173155.588326245

SGD 77.28

1 Piece(s) 4 Day(s) or more M101.5150OH4608318698326527

SGD 70.46

1 Piece(s) 4 Day(s) or more M101.5150OH34173185.588326247

SGD 89.93

1 Piece(s) 4 Day(s) or more M101.5200OH4808318698326528

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)