(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

End Mill For Roughing & Semi-Finishing (Center Cut / Double Fluted) Hardness: 43 ≦ HRC ≦ 63 (Part Numbers)

End Mill For Roughing & Semi-Finishing (Center Cut / Double Fluted) Hardness: 43 ≦ HRC ≦ 63

[Features]
A solid end mill for maximum productivity with all types of work material and machining processes
The double-fluted shape ensures both rigidity and the effective handling of cutting chips
For end milling of all types of work material

Part Number

Configured Part Number is shown.

R216.23-04050CAK11H-1620

Part Number
R216.23-04050CAK11H-1620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
work material Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Type Coating Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Machining Application Corner Radius (rε)
(mm)
Twist
(mm²)
Dimension ch₁
(mm)
Dimensions bn
(mm)
Material type Blade core thickness
(TW)
Rake angle γ
(°)
Other Processing Applications Drilling Shank length End Mill Design Shank Type Rotation Direction Coolant Specifications

SGD 180.90

1 Piece(s) 10 Day(s) 4general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC55[○] / High Hardness Steel-HRC60[○] / High Hardness Steel-HRC65[○]113SquarePVD657Plane111.2--GC1620Straight>75 <-3Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

Loading...

  1. 1

Basic Information

Torsion Angle (θ) Powerful Torsion (45°-60°) Torsion Angle Details(°) -50 Blade diameter tolerance h8
Shank diameter tolerance h6

Please check the type/dimensions/specifications of the part R216.23-04050CAK11H-1620 in the End Mill For Roughing & Semi-Finishing (Center Cut / Double Fluted) Hardness: 43 ≦ HRC ≦ 63 series.

Similar Part Numbers

Part Number
R216.23-02050BAK70H-1620
R216.23-03050BAK08H-1620
R216.23-05050CAK13H-1620
R216.24-06050CAK13H-1620
R216.24-08050EAK19H-1620
R216.24-10050EAK22H-1620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
work material Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Type Coating Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Machining Application Corner Radius (rε)
(mm)
Twist
(mm²)
Dimension ch₁
(mm)
Dimensions bn
(mm)
Material type Blade core thickness
(TW)
Rake angle γ
(°)
Other Processing Applications Drilling Shank length End Mill Design Shank Type Rotation Direction Coolant Specifications

SGD 156.80

1 Piece(s) 10 Day(s) 2Titanium[◯] / Cast Iron[◯] / High Hardness Steel-HRC65[◯] / Stainless Steel[◯] / High Hardness Steel-HRC55[◯] / High Hardness Steel-HRC60[◯] / general steel[◯] / Quenched and tempered steel[◯]73SquarePVD657Plane0.55.6--GC1620Straight>75<-3Pocket machining, ramping, axial direction / plunge millingDrilling toolK-typeSquare with rounded cornersCylindrical shank (with head)Right-handedExternal lubricationCenter cut / Double flute / Hardness of at least 43 HRC and no more than 63 HRC

SGD 156.80

1 Piece(s) 10 Day(s) 3High Hardness Steel-HRC65[◯] / High Hardness Steel-HRC55[◯] / High Hardness Steel-HRC60[◯] / general steel[◯] / Quenched and tempered steel[◯]83SquarePVD657Plane0.58--GC1620Straight>75<-3Pocket machining, ramping, axial direction / plunge millingDrilling toolK-typeSquare with rounded cornersCylindrical shank (with head)Right-handedExternal lubricationCenter cut / Double flute / Hardness of at least 43 HRC and no more than 63 HRC

SGD 180.90

1 Piece(s) 10 Day(s) 5High Hardness Steel-HRC65[◯] / High Hardness Steel-HRC55[◯] / High Hardness Steel-HRC60[◯] / general steel[◯] / Quenched and tempered steel[◯]133SquarePVD657Plane114--GC1620Straight>75 <-3Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

SGD 180.90

1 Piece(s) 10 Day(s) 6High Hardness Steel-HRC65[◯] / High Hardness Steel-HRC55[◯] / High Hardness Steel-HRC60[◯] / general steel[◯] / Quenched and tempered steel[◯]134SquarePVD665Plane116--GC1620Straight>75 <-3Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

SGD 242.30

1 Piece(s) 10 Day(s) 8High Hardness Steel-HRC65[◯] / High Hardness Steel-HRC55[◯] / High Hardness Steel-HRC60[◯] / general steel[◯] / Quenched and tempered steel[◯]194SquarePVD880Plane222.4--GC1620Straight>75 <-3Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

SGD 338.90

1 Piece(s) 10 Day(s) 10High Hardness Steel-HRC65[◯] / High Hardness Steel-HRC55[◯] / High Hardness Steel-HRC60[◯] / general steel[◯] / Quenched and tempered steel[◯]224SquarePVD10100Plane228--GC1620Straight>75 <-3Pocket Milling, Ramping, Axial Direction / Plunge MillingDrilling ToolK TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 43 HRC or More, 63 HRC or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)