(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroCut 1/2 For Grooving 123-GF (Part Numbers)

CoroCut 1/2 For Grooving 123-GF

[Features]
High clamp rigidity
For grooving
For low-feed machining
Seat size: F
Width: 2.39 mm

Part Number

Configured Part Number is shown.

N123J2-0515-0002-GF-1125

Part Number
N123J2-0515-0002-GF-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Available corners work material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

SGD 61.90

10 Piece(s) 10 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.25.15 mmGC1125Low feed3+0.10/+0.13-24.4J-

Loading...

  1. 1

Basic Information

Application Grooving / Parting Selfishly No-hand Tip relief angle(°) 7
Chip Breaker Manufacturer GF Nose R tolerance ±0.05

Please check the type/dimensions/specifications of the part N123J2-0515-0002-GF-1125 in the CoroCut 1/2 For Grooving 123-GF series.

Similar Part Numbers

Part Number
N123E2-0200-0002-GF-2135
N123E2-0200-0004-GF-1005
N123E2-0200-0004-GF-1105
N123J2-0541-0002-GF-1125
N123J2-0556-0005-GF-1105
N123J2-0556-0005-GF-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Available corners work material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

SGD 45.40

10 Piece(s) 10 Day(s) [Other] Other2Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy0.22.00 mmGC2135Low feed3± 0.02-19.2E-

SGD 46.40

10 Piece(s) 10 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.42.00 mmGC1005Low feed3± 0.02-19.2E-

SGD 49.80

10 Piece(s) 10 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy0.42.00 mmGC1105Low feed3± 0.02-19.2E-

SGD 61.90

10 Piece(s) 10 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.25.41 mmGC1125Low feed3± 0.02-24.4J-

SGD 61.90

10 Piece(s) 10 Day(s) [Other] Other2Stainless Steel / Heat-resistant alloy, titanium alloy[Other] Other5.56 mmGC1105Low feed3± 0.020.524.1J-

SGD 61.90

10 Piece(s) 10 Day(s) [Other] Other2Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other5.56 mmGC1125Low feed3± 0.020.524.1J-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)