(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

STUB-ACME 29° Thread Crest, With Chamfering Blade (Part Numbers)

Part Number

Configured Part Number is shown.

266RL-16SA01F120E-1135

Part Number
266RL-16SA01F120E-1135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Dimensions WT

SGD 50.60

10 Piece(s) 10 Day(s) Right-handInternal Diameter12TPI3.97160.375GC11354.42.401.590.85

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Specifications With chamfering blade, for machine operation

Please check the type/dimensions/specifications of the part 266RL-16SA01F120E-1135 in the STUB-ACME 29° Thread Crest, With Chamfering Blade series.

Similar Part Numbers

Part Number
266LG-16SA01F140E-1135
266LG-16SA01F160E-1135
266LG-22SA01F040E-1020
266RL-22SA01F040E-1020
266RL-22SA01F050E-1020
266RL-22SA01F060E-1020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Dimensions WT

SGD 50.60

10 Piece(s) 10 Day(s) Right-handOuter Diameter14TPI3.97160.375GC11354.42.121.400.72

SGD 50.60

10 Piece(s) 10 Day(s) Right-handOuter Diameter16TPI3.97160.375GC11354.41.861.210.63

SGD 79.60

10 Piece(s) 10 Day(s) Right-handOuter Diameter4TPI5.56220.5GC10205.57.275.052.61

SGD 76.70

10 Piece(s) 10 Day(s) Right-handInternal Diameter4TPI5.56220.5GC10205.57.134.912.54

SGD 76.70

10 Piece(s) 10 Day(s) Right-handInternal Diameter5TPI5.56220.5GC10205.55.713.872.00

SGD 76.70

10 Piece(s) 10 Day(s) Right-handInternal Diameter6TPI5.56220.5GC10205.54.773.181.64

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)