(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ACME Trapezoid 29° Thread Crest, With Chamfering Blade (Part Numbers)

ACME Trapezoid 29° Thread Crest, With Chamfering Blade

[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For ACME trapezoidal 29° threads
Machining pitch: for 4 threads

Part Number

Configured Part Number is shown.

266LL-22AC01F060E-1020

Part Number
266LL-22AC01F060E-1020
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code Dimensions WT

SGD 76.70

10 Piece(s) 10 Day(s) Left-handInternal Diameter6TPI5.56220.5GC10205.55.192.76-1.43

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Screw Types (for threading) Trapezoid 29° Specifications With chamfering blade, for machine operation

Please check the type/dimensions/specifications of the part 266LL-22AC01F060E-1020 in the ACME Trapezoid 29° Thread Crest, With Chamfering Blade series.

Similar Part Numbers

Part Number
266LG-22AC01F040E-1020
266LG-22AC01F050E-1020
266LG-22AC01F060E-1020
266RG-16AC01F080E-1135
266RG-16AC01F100E-1135
266RG-16AC01F120E-1135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code Dimensions WT

SGD 76.70

10 Piece(s) 10 Day(s) Right-handOuter Diameter4TPI5.56220.5GC10205.57.874.41-2.28

SGD 76.70

10 Piece(s) 10 Day(s) Right-handOuter Diameter5TPI5.56220.5GC10205.56.293.47-1.79

SGD 76.70

10 Piece(s) 10 Day(s) Right-handOuter Diameter6TPI5.56220.5GC10205.55.292.84-1.47

SGD 49.90

10 Piece(s) 8 Day(s) Right-handOuter Diameter8TPI3.97160.375GC11354.43.942.08559-96521.08

SGD 50.60

10 Piece(s) 10 Day(s) Right-handOuter Diameter10TPI3.97160.375GC11354.43.161.61-0.83

SGD 50.60

10 Piece(s) 10 Day(s) Right-handOuter Diameter12TPI3.97160.375GC11354.42.641.43-0.74

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)