(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroThread 266 Whitworth 55° (BSW, BSF, BSP) With Finishing Blade (Part Numbers)

CoroThread 266 Whitworth 55° (BSW, BSF, BSP) With Finishing Blade

[Features]
CoroThread 266, insert for threading
Solid carbide-coated insert
Newly designed inserts with improved ease of mounting and a guide rail with high clamp rigidity
For outer-diameter threading
For 55° Whitworth threads
Machining pitch: for 5 threads

Part Number

Configured Part Number is shown.

266RG-16WH01A080M-1135

Part Number
266RG-16WH01A080M-1135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code

SGD 40.50

10 Piece(s) 10 Day(s) Right-handOuter Diameter8TPI3.97160.375GC11354.42.520.47-

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Threading Available corners 3
work material Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Use Finish Screw Types (for threading) Whitworth 55°

Please check the type/dimensions/specifications of the part 266RG-16WH01A080M-1135 in the CoroThread 266 Whitworth 55° (BSW, BSF, BSP) With Finishing Blade series.

Similar Part Numbers

Part Number
266LG-16WH01A190M-1125
266LL-16WH01A140M-1125
266RG-16WH01A080M-1125
266RG-16WH01A110M-1125
266RG-16WH01A110M-1135
266RG-16WH01A120M-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSelfishly O.D./ I.D. (For Threading) Number of threads (for threading) s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Fixing hole diameter d1
(mm)
Theoretical screw height HA
(mm)
Difference in Screw Height HB
(mm)
Trusco Code

SGD 40.50

10 Piece(s) 10 Day(s) Right-handOuter Diameter19TPI3.97160.375GC11254.41.060.19-

SGD 40.50

10 Piece(s) 10 Day(s) Left-handInternal Diameter14TPI3.97220.375GC11254.41.430.25-

SGD 40.50

10 Piece(s) 10 Day(s) Right-handOuter Diameter8TPI3.97160.375GC11254.42.520.47-

SGD 39.90

10 Piece(s) 8 Day(s) Right-handOuter Diameter11TPI3.97160.375GC11254.41.830.34608-7078

SGD 39.90

10 Piece(s) 8 Day(s) Right-handOuter Diameter11TPI3.97160.375GC11354.41.830.34608-7086

SGD 39.90

10 Piece(s) 8 Day(s) Right-handOuter Diameter12TPI3.97160.375GC11254.41.680.31-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)