(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-Max Q-Cut (151.3 Type) For Inner Diameter Grooving (Part Numbers)

Part Number

Configured Part Number is shown.

N151.3-400-40-4G-1125

Part Number
N151.3-400-40-4G-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape work material Nose R Groove Width (For Grooving / Plunging) Material type Tip relief angle
(°)
Specifications Groove Width Tolerance Other Nose R
(mm)
Sheet size Trusco Code

SGD 28.50

10 Piece(s) 8 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.24.00 mmGC112511Inner-diameter grooving, low feed±0.10-40609-9106

Loading...

  1. 1

Basic Information

Application Grooving / Parting Available corners 1 Selfishly No-hand
Minor relief angle(°) 3 Nose R tolerance ±0.05

Please check the type/dimensions/specifications of the part N151.3-400-40-4G-1125 in the T-Max Q-Cut (151.3 Type) For Inner Diameter Grooving series.

Similar Part Numbers

Part Number
N151.3-265-25-4G-1125
N151.3-265-25-4G-H13A
N151.3-300-30-4G-1125
N151.3-400-40-4G-2135
N151.3-415-40-4G-235
N151.3-500-50-4G-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape work material Nose R Groove Width (For Grooving / Plunging) Material type Tip relief angle
(°)
Specifications Groove Width Tolerance Other Nose R
(mm)
Sheet size Trusco Code

SGD 24.95

10 Piece(s) 8 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other2.65 mmGC112511Inner-diameter grooving, low feed+0.13/+0.090.1525609-9084

SGD 20.30

10 Piece(s) 10 Day(s) [Other] OtherStainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other2.65 mmH13A11Inner-diameter grooving, low feed+0.13/+0.090.1525-

SGD 28.88

10 Piece(s) 8 Day(s) -Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.23.00 mmGC112511Internal Grooving, Low Feeding±0.10-30-

SGD 28.90

10 Piece(s) 10 Day(s) [Other] OtherSteel / Stainless Steel / Heat-resistant alloy, titanium alloy0.24.00 mmGC213511Inner-diameter grooving, low feed±0.10-40-

SGD 28.90

10 Piece(s) 10 Day(s) [Other] OtherSteel / Stainless Steel / Heat-resistant alloy, titanium alloy0.24.15 mmGC23511Inner-diameter grooving, low feed+0.13/+0.09-40-

SGD 29.70

10 Piece(s) 8 Day(s) [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy0.25.00 mmGC112511Inner-diameter grooving, low feed±0.10-50-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)