(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroCut 1/2 Boring Tool Bit R/LAG 123 Cylindrical Shank (Part Numbers)

CoroCut 1/2 Boring Tool Bit R/LAG 123 Cylindrical Shank

[Features]
A high clamp rigidity type boring tool bit for inner-diameter grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For inner-diameter grooving.

Part Number

Configured Part Number is shown.

RAG123D04-16B

Part Number
RAG123D04-16B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Sheet size Clamp System Dimension L1
(mm)
Dimension L3
(mm)
Dimensions dch
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions d mm
(mm)
Dimensions/f1
(mm)
Specifications

SGD 348.55

1 Piece(s) 10 Day(s) 1.54.5Right-handDScrew Clamp150256N123D2-0150- CM3251612.5Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving / Profiling Number of corners for tip use 2 Corner Cutting Angle(°) 90

Please check the type/dimensions/specifications of the part RAG123D04-16B in the CoroCut 1/2 Boring Tool Bit R/LAG 123 Cylindrical Shank series.

Similar Part Numbers

Part Number
LAG123E07-25B
LAG123G06-20B
LAG123G07-25B
RAG123D05-20B
RAG123E05-20B
RAG123G06-20B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Sheet size Clamp System Dimension L1
(mm)
Dimension L3
(mm)
Dimensions dch
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions d mm
(mm)
Dimensions/f1
(mm)
Specifications

SGD 485.31

1 Piece(s) 10 Day(s) 27Left-handEScrew Clamp200359N123E2-0200-GM3.5322519.75Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

SGD 425.58

1 Piece(s) 10 Day(s) 36Left-handGScrew Clamp180306N123G2-0300-GM4322015.25Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

SGD 485.31

1 Piece(s) 10 Day(s) 37Left-handGScrew Clamp200359N123G2-0300-GM4322519.75Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

SGD 425.58

1 Piece(s) 8 Day(s) 1.55Right-handDScrew Clamp180306N123D2-0150- CM3322015.25Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

SGD 425.58

1 Piece(s) 10 Day(s) 25Right-handEScrew Clamp180306N123E2-0200- GM3.5322015.25Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

SGD 425.58

1 Piece(s) 10 Day(s) 36Right-handGScrew Clamp180306N123G2-0300- GM4322015.25Boring Bit, Cylindrical Shank, Easy Fix / with Sleeve Groove, All with Oil Holes

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)