(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CoroTurn 107, Boring Tool Bit for Turning (Part Numbers)

CoroTurn 107, Boring Tool Bit for Turning

[Features]
·Inner diameter boring tool bit with low cutting force
·The internal coolant ensures longer insert lifespan and good cutting chip handling
·High tool rigidity ensures stable machining operations even with workpieces with long protrusions
[Applications]
·For inner diameter turning operations

Part Number

Configured Part Number is shown.

A25T-SVQBR11-DB1

Part Number
A25T-SVQBR11-DB1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tip Shape Minimum Machining Diameter Application Selfishly Overall Length Clearance angle Shank diameter Protrusion length (L/D) Lubrication Hole Y/N Specifications Details Type Torque
(Nm)
Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

SGD 390.00

1 Piece(s) 10 Day(s) V (35° Diamond-Shaped)33Internal Diameter / Inner diameter profilingRight-hand30025100AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-0.9107.5-17.51811-4VBMT 11 03 04

Loading...

  1. 1

Basic Information

Clamp Shape Screw Clamp Rake angle γ(°) 0

Please check the type/dimensions/specifications of the part A25T-SVQBR11-DB1 in the CoroTurn 107, Boring Tool Bit for Turning series.

Similar Part Numbers

Part Number
A25T-SVPBL16
A25T-SVPBR16
A25T-SVQBL11-DB1
A32T-SVPBL16
A32T-SVPBR16
A40T-SVPBL16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tip Shape Minimum Machining Diameter Application Selfishly Overall Length Clearance angle Shank diameter Protrusion length (L/D) Lubrication Hole Y/N Specifications Details Type Torque
(Nm)
Cutting Angle
(°)
Tool Lead Angle
(°)
Dimensions f1
(mm)
Tip Size
(mm)
Blade Inclination Angle λs
(°)
Gauge Chip

SGD 390.00

1 Piece(s) 10 Day(s) V (35° Diamond-Shaped)32Internal Diameter / Inner diameter profilingLeft-hand30025100AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-3117.5-27.51716-8VBMT 16 04 08

SGD 384.30

1 Piece(s) 8 Day(s) V (35° Diamond-Shaped)32Internal Diameter / Inner diameter profilingRight-hand30025100AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-3117.5-27.51716-8VBMT 16 04 08

SGD 390.00

1 Piece(s) 10 Day(s) V (35° Diamond-Shaped)33Internal Diameter / Inner diameter profilingLeft-hand30025100AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-0.9107.5-17.51811-4VBMT 11 03 04

SGD 497.89

1 Piece(s) 7 Day(s) or more V (35° Diamond-Shaped)40Internal Diameter / Inner diameter profilingLeft-hand30032128AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-3117.5-27.52216-9VBMT 16 04 08

SGD 497.89

1 Piece(s) 8 Day(s) V (35° Diamond-Shaped)40Internal Diameter / Inner diameter profilingRight-hand30032128AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-3117.5-27.52216-9VBMT 16 04 08

SGD 570.19

1 Piece(s) 10 Day(s) V (35° Diamond-Shaped)50Internal Diameter / Inner diameter profilingLeft-hand30040160AvailableCoroTurn 107 screw clamp, flat chamfered cylinder-3117.5-27.52716-6VBMT 16 04 08

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)