(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Solid Countersink 3-Flute C-3MC (NF15) (Part Numbers)

Carbide Solid Countersink 3-Flute C-3MC (NF15)

[Applications]
· Hole chamfer
[Single Blade / Double Blade]
· Single blade
[Tool Grade]
· Carbide
[Coating Y/N] N
[Coating Type] Non-Coated
[Flute No.] 3-Flute

Part Number

Configured Part Number is shown.

C-3MC10.4-60

Part Number
C-3MC10.4-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPoint Angle(θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Link Diameter (d)
(mm)
Tip Diameter
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Outer Diameter Length
(mm)
Length Under Neck
(mm)

SGD 446.95

1 Piece(s) 7 Day(s) or more 6010.47582.67.54364.4

Loading...

  1. 1

Basic Information

Application Hole Chamfer Single blade, two blades Single Blade Tool Material Type Carbide
Coating Y/N None Coating Type Non-Coated Number of Flutes 3

Please check the type/dimensions/specifications of the part C-3MC10.4-60 in the Carbide Solid Countersink 3-Flute C-3MC (NF15) series.

Similar Part Numbers

Part Number
C-3MC10.4-120
C-3MC10.4-90
C-3MC12.4-120
C-3MC12.4-60
C-3MC12.4-90
C-3MC16.5-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPoint Angle(θ) Tool Diameter (D)
(mm)
Overall Length
(mm)
Link Diameter (d)
(mm)
Tip Diameter
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Outer Diameter Length
(mm)
Length Under Neck
(mm)

SGD 406.01

1 Piece(s) 7 Day(s) or more 12010.47582.67.54368.9

SGD 406.01

1 Piece(s) 7 Day(s) or more 9010.47582.67.54367.3

SGD 452.07

1 Piece(s) 7 Day(s) or more 12012.475102.59.55467.3

SGD 495.06

1 Piece(s) 7 Day(s) or more 6012.475102.59.55461.6

SGD 452.07

1 Piece(s) 7 Day(s) or more 9012.475102.59.55465.2

SGD 577.96

1 Piece(s) 7 Day(s) or more 12016.580103.19.55470.1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)