(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Staggered Tooth T Slot Cutter STC (SKH56) (Part Numbers)

Staggered Tooth T Slot Cutter STC (SKH56)

[Features]
· This is a T-slot cutter made by Taiyo Tool.
· Material: SKH56

PDF

Japanese Only

Part Number

Configured Part Number is shown.

STC11-7

 
Part Number
STC11-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

SGD 104.97

1 Piece(s) 7 Day(s) or more 11563561274142.751.75

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STC11-7 in the Staggered Tooth T Slot Cutter STC (SKH56) series.

Similar Part Numbers

Part Number
STC10-3
STC10-3.5
STC10-4
STC11-8
STC11-9
STC12-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

SGD 104.97

1 Piece(s) 7 Day(s) or more 10563561234182.51.5

SGD 104.97

1 Piece(s) 7 Day(s) or more 1056356123.5417.52.51.5

SGD 104.97

1 Piece(s) 7 Day(s) or more 10563561244172.51.5

SGD 104.97

1 Piece(s) 7 Day(s) or more 11613561284182.751.75

SGD 104.97

1 Piece(s) 7 Day(s) or more 11613561294172.751.75

SGD 104.97

1 Piece(s) 7 Day(s) or more 126135612104.51631.75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)