(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Staggered Tooth T Slot Cutter STC (SKH56) (Part Numbers)

Staggered Tooth T Slot Cutter STC (SKH56)

[Features]
· This is a T-slot cutter made by Taiyo Tool.
· Material: SKH56

PDF

Japanese Only

Part Number

Configured Part Number is shown.

STC10-2

 
Part Number
STC10-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

SGD 113.64

1 Piece(s) 7 Day(s) or more 10563561224192.51.5

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STC10-2 in the Staggered Tooth T Slot Cutter STC (SKH56) series.

Similar Part Numbers

Part Number
STC10-10
STC10-2.5
STC10-3
STC10-3.5
STC10-4
STC10-4.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

SGD 104.97

1 Piece(s) 7 Day(s) or more 106135612104162.51.5

SGD 113.64

1 Piece(s) 7 Day(s) or more 1056356122.5418.52.51.5

SGD 104.97

1 Piece(s) 7 Day(s) or more 10563561234182.51.5

SGD 104.97

1 Piece(s) 7 Day(s) or more 1056356123.5417.52.51.5

SGD 104.97

1 Piece(s) 7 Day(s) or more 10563561244172.51.5

SGD 104.97

1 Piece(s) 7 Day(s) or more 1056356124.5416.52.51.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)