(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long handle staggered blade T slot cutter STC-LS (SKH56) (Part Numbers)

Long handle staggered blade T slot cutter STC-LS (SKH56)

[Specifications]
· A long-handled, staggered-tooth T-slot cutter made by Taiyo Tool.
· Material: SKH56

Part Number

Configured Part Number is shown.

STC-LS15-10

Part Number
STC-LS15-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

SGD 105.94

1 Piece(s) 4 Day(s) or more 15100706121072032.25

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STC-LS15-10 in the Long handle staggered blade T slot cutter STC-LS (SKH56) series.

Similar Part Numbers

Part Number
STC-LS10-3
STC-LS10-3.5
STC-LS10-4
STC-LS15-11
STC-LS15-12
STC-LS15-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

SGD 105.94

1 Piece(s) 4 Day(s) or more 101007561235222.51.5

SGD 105.94

1 Piece(s) 4 Day(s) or more 10100756123.5521.52.51.5

SGD 105.94

1 Piece(s) 4 Day(s) or more 101007561245212.51.5

SGD 115.57

1 Piece(s) 4 Day(s) or more 15100706121171932.25

SGD 115.57

1 Piece(s) 4 Day(s) or more 15100706121271832.25

SGD 115.57

1 Piece(s) 4 Day(s) or more 15100656121372232.25

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)