(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long handle T-slot cutter TC-LS (SKH56) (Part Numbers)

Long handle T-slot cutter TC-LS (SKH56)

[Specifications]
· A long-handled T-slot cutter made by Taiyo Tool.
· Material: SKH56

Part Number

Configured Part Number is shown.

TC-LS35-3

Part Number
TC-LS35-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

SGD 261.03

1 Piece(s) 4 Day(s) or more 3515011912203162864.5

Loading...

  1. 1

Please check the type/dimensions/specifications of the part TC-LS35-3 in the Long handle T-slot cutter TC-LS (SKH56) series.

Similar Part Numbers

Part Number
TC-LS10-2
TC-LS10-2.5
TC-LS10-3
TC-LS35-3.5
TC-LS35-4
TC-LS35-4.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

SGD 104.01

1 Piece(s) 4 Day(s) or more 1012010361024152.51.5

SGD 104.01

1 Piece(s) 4 Day(s) or more 10120102.56102.54152.51.5

SGD 95.34

1 Piece(s) 4 Day(s) or more 1012010261034152.51.5

SGD 261.03

1 Piece(s) 4 Day(s) or more 35150118.512203.5162864.5

SGD 261.03

1 Piece(s) 4 Day(s) or more 3515011812204162864.5

SGD 261.03

1 Piece(s) 4 Day(s) or more 35150117.512204.5162864.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)