(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Shaft Staggered Blade T Slot Cutter STC-XLS (SKH56) (Part Numbers)

Long Shaft Staggered Blade T Slot Cutter STC-XLS (SKH56)

[Specifications]
· A staggered-tooth T-slot cutter made by Taiyo Tool, with extra long handle.
· Material: SKH56

Part Number

Configured Part Number is shown.

STC-XLS30-7

Part Number
STC-XLS30-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

SGD 334.24

1 Piece(s) 4 Day(s) or more 30220190816715235.54

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STC-XLS30-7 in the Long Shaft Staggered Blade T Slot Cutter STC-XLS (SKH56) series.

Similar Part Numbers

Part Number
STC-XLS15-4
STC-XLS15-5
STC-XLS15-6
STC-XLS30-8
STC-XLS30-9
STC-XLS35-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

SGD 165.66

1 Piece(s) 4 Day(s) or more 15150125612472132.25

SGD 165.66

1 Piece(s) 4 Day(s) or more 15150125612572032.25

SGD 165.66

1 Piece(s) 4 Day(s) or more 15150125612671932.25

SGD 334.24

1 Piece(s) 4 Day(s) or more 30220185816815275.54

SGD 334.24

1 Piece(s) 4 Day(s) or more 30220185816915265.54

SGD 395.89

1 Piece(s) 4 Day(s) or more 3522018581610152564.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)