(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Shaft Staggered Blade T Slot Cutter STC-XLS (SKH56) (Part Numbers)

Long Shaft Staggered Blade T Slot Cutter STC-XLS (SKH56)

[Specifications]
· A staggered-tooth T-slot cutter made by Taiyo Tool, with extra long handle.
· Material: SKH56

Part Number

Configured Part Number is shown.

STC-XLS40-12

Part Number
STC-XLS40-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

SGD 591.45

1 Piece(s) 4 Day(s) or more 402201858201218237.56

Loading...

  1. 1

Please check the type/dimensions/specifications of the part STC-XLS40-12 in the Long Shaft Staggered Blade T Slot Cutter STC-XLS (SKH56) series.

Similar Part Numbers

Part Number
STC-XLS15-4
STC-XLS15-5
STC-XLS15-6
STC-XLS40-14
STC-XLS40-15
STC-XLS40-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMajor Diameter
(mm)
Overall Length
(mm)
Shank Length
(mm)
Number of Flutes Handle Diameter
(mm)
Flute Width
(mm)
Neck Diameter
(mm)
Neck Length
(mm)
Side Flute Length (Bottom)
(mm)
Side Flute Length (Handle)
(mm)

SGD 165.66

1 Piece(s) 4 Day(s) or more 15150125612472132.25

SGD 165.66

1 Piece(s) 4 Day(s) or more 15150125612572032.25

SGD 165.66

1 Piece(s) 4 Day(s) or more 15150125612671932.25

SGD 591.45

1 Piece(s) 4 Day(s) or more 402201808201418267.56

SGD 591.45

1 Piece(s) 4 Day(s) or more 402201808201518257.56

SGD 591.45

1 Piece(s) 4 Day(s) or more 402201808201618247.56

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)