(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Transparent Cover Sign (For Color Cone 70 cm)

Transparent Cover Sign (For Color Cone 70 cm)

Standard Unit Price:
SGD 4.10
Days to Ship :
9 Day(s) or more

[Features]
· Simple installation by just lowering the cover on top.
· Quickly changes to a display cone.

Basic Specifications

  • Other
    Option
  • Size H(mm)
    335
  • Size W(mm)
    127
  • Size D(mm)
    9

Catalog

Japanese Only

Part Number
Display Characters

Refine by

  • Keep Out, White Text (Front/Back: Double-Sided Printing)
  • No Bicycle Parking White Text (Front/Back: Double-Sided Printing)
  • No Parking White Text (Front/Back: Double-Sided Printing)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
No Parking White Text (Front/Back: Double-Sided Printing)
9 Day(s)
SGD 4.10

Minimum order quantity is 5.

Part Number : KPE580-1
Days to Ship 9 Day(s)
Standard Unit Price SGD 4.10

Specificationtitle

  • Other
    Option
  • Size H(mm)
    335
  • Size W(mm)
    127
  • Size D(mm)
    9
  • Display Characters
    No Parking White Text (Front/Back: Double-Sided Printing)
Keep Out, White Text (Front/Back: Double-Sided Printing)
10 Day(s)
SGD 4.10

Minimum order quantity is 5.

Part Number : KPE580-2
Days to Ship 10 Day(s)
Standard Unit Price SGD 4.10

Specificationtitle

  • Other
    Option
  • Size H(mm)
    335
  • Size W(mm)
    127
  • Size D(mm)
    9
  • Display Characters
    Keep Out, White Text (Front/Back: Double-Sided Printing)
No Bicycle Parking White Text (Front/Back: Double-Sided Printing)
10 Day(s)
SGD 4.10

Minimum order quantity is 5.

Part Number : KPE580-3
Days to Ship 10 Day(s)
Standard Unit Price SGD 4.10

Specificationtitle

  • Other
    Option
  • Size H(mm)
    335
  • Size W(mm)
    127
  • Size D(mm)
    9
  • Display Characters
    No Bicycle Parking White Text (Front/Back: Double-Sided Printing)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)