(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Quartz Black Micro Cell

Quartz Black Micro Cell

Standard Unit Price:
SGD 503.60-
Days to Ship :
8 Day(s)

Synthetic quartz glass with high purity and good UV transmittance is used. Can be used from a far ultraviolet region of 180 nm to a near ultraviolet region of 2.5 μm.

Basic Specifications

  • Product Type
    Cell/vial for spectrophotometer
  • Size
    12.5X12.5X45mm
  • Features
    Synthetic quartz glass with high purity and good UV transmittance is used. Can be used from a far ultraviolet region of 180 nm to a near ultraviolet region of 2.5 μm.
  • Material Details
    Synthetic Quartz Glass
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Optical Path Length x Optical Path Width(mm)

Refine by

  • 10X1
  • 10X4
  • Clear
Manufacturer Product Name

Refine by

  • Black Micro Cell NR4511-03
  • Black Micro Cell NR4511-01
  • Clear
Manufacturer Model Number

Refine by

  • NR4511-03
  • NR4511-01
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10X1
Black Micro Cell NR4511-01
NR4511-01
8 Day(s)
SGD 555.60

Part Number : 1-1300-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 555.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Size
    12.5X12.5X45mm
  • Optical Path Length x Optical Path Width(mm)
    10X1
  • Manufacturer Product Name
    Black Micro Cell NR4511-01
  • Manufacturer Model Number
    NR4511-01
  • Features
    Synthetic quartz glass with high purity and good UV transmittance is used. Can be used from a far ultraviolet region of 180 nm to a near ultraviolet region of 2.5 μm.
  • Material Details
    Synthetic Quartz Glass
  • Average sample capacity(ml)
    0.3
1 pc.
10X4
Black Micro Cell NR4511-03
NR4511-03
8 Day(s)
SGD 503.60

Part Number : 1-1300-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 503.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Size
    12.5X12.5X45mm
  • Optical Path Length x Optical Path Width(mm)
    10X4
  • Manufacturer Product Name
    Black Micro Cell NR4511-03
  • Manufacturer Model Number
    NR4511-03
  • Features
    Synthetic quartz glass with high purity and good UV transmittance is used. Can be used from a far ultraviolet region of 180 nm to a near ultraviolet region of 2.5 μm.
  • Material Details
    Synthetic Quartz Glass
  • Average sample capacity(ml)
    1.4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)