(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Wagon, Metal Mini

Wagon, Metal Mini

Standard Unit Price:
SGD 217.60
Days to Ship :
8 Day(s)

The top panel uses melamine resin for excellent heat resistance, water resistance, and protection from scratching.

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    600X350X835
  • Manufacturer Product Name
    Wagon MTO-MW533
  • Manufacturer Model Number
    MTO-MW533
  • JAN Code
    4905009267408
  • Weight(kg)
    8.7
  • Detailed Material
    Top Panel/ Composite Resin Cosmetic Particleboard (Melamine Resin), Shelf Panel, Pole/Steel (chrome plated)
  • Caster(mm)
    60 x 40 Nylon/ABS Resin (with 2 wheel stoppers)
  • Load Resistance
    Top Board/Approx. 50 kg, Shelf Per 1 Stage)/Approx. 75 kg, Hanger Bar/Approx. 10 kg
  • Features
    The top panel uses melamine resin for excellent heat resistance, water resistance, and protection from scratching.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
SGD 217.60

Part Number : 8-8589-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 217.60
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Steel
  • Size(mm)
    600X350X835
  • Manufacturer Product Name
    Wagon MTO-MW533
  • Manufacturer Model Number
    MTO-MW533
  • JAN Code
    4905009267408
  • Weight(kg)
    8.7
  • Detailed Material
    Top Panel/ Composite Resin Cosmetic Particleboard (Melamine Resin), Shelf Panel, Pole/Steel (chrome plated)
  • Caster(mm)
    60 x 40 Nylon/ABS Resin (with 2 wheel stoppers)
  • Load Resistance
    Top Board/Approx. 50 kg, Shelf Per 1 Stage)/Approx. 75 kg, Hanger Bar/Approx. 10 kg
  • Features
    The top panel uses melamine resin for excellent heat resistance, water resistance, and protection from scratching.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support