(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Small Acrylic Vacuum Chamber

Small Acrylic Vacuum Chamber

Standard Unit Price:
SGD 1,210.90
Days to Ship :
10 Day(s)

Acrylic vacuum container with removable top panel.
[Features]
· Allowable degree of vacuum: approximately 133 Pa.
· Material: Body/bottom/top: transparent reinforced PMMA (acrylic), valve/vacuum meter fitting: PC (polycarbonate).
· Board thickness: Body/200 type 8 mm, 300 type 10 mm, bottom board/200 type 20 mm, 300 type 25 mm, top board/200 type 20 mm, 300 type 25 mm.
· Weight: 200 type /3.2 kg, 300 type /8.0 kg.

Basic Specifications

  • Product Type
    Desiccator
  • External Dimensions(mm)
    φ315×449
  • Internal dimensions(mm)
    φ280X296
  • Other
    Components for Desiccator
  • Material
    Body/bottom/top: transparent strengthened PMMA (acrylic), valve/vacuum meter fitting: PC (polycarbonate)
  • Product Name
    Acrylic Small Vacuum Chamber 300
  • Weight(kg)
    8
  • Manufacturer Model Number
    300 Type
  • JAN Code
    4560111769600
  • Accessory
    Vacuum valve: Small/φ8 mm O.D. x 1 pc., Large/φ14 mm O.D. x 1 pc., 1 vacuum gauge
  • Recommended vacuum pump
    Dry Vacuum Pump DTC-22, Dry Vacuum Pump DA-20D
  • Plate Thickness(mm)
    Body portion/10, bottom plate/25, top plate / 25
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Features
    This is an acrylic vacuum container that attaches and detaches from the top panel.
  • Internal Capacity
    1 unit

Details

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s)
SGD 1,210.90

Part Number : 2-7875-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,210.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • External Dimensions(mm)
    φ315×449
  • Internal dimensions(mm)
    φ280X296
  • Other
    Components for Desiccator
  • Material
    Body/bottom/top: transparent strengthened PMMA (acrylic), valve/vacuum meter fitting: PC (polycarbonate)
  • Product Name
    Acrylic Small Vacuum Chamber 300
  • Weight(kg)
    8
  • Manufacturer Model Number
    300 Type
  • JAN Code
    4560111769600
  • Accessory
    Vacuum valve: Small/φ8 mm O.D. x 1 pc., Large/φ14 mm O.D. x 1 pc., 1 vacuum gauge
  • Recommended vacuum pump
    Dry Vacuum Pump DTC-22, Dry Vacuum Pump DA-20D
  • Plate Thickness(mm)
    Body portion/10, bottom plate/25, top plate / 25
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Features
    This is an acrylic vacuum container that attaches and detaches from the top panel.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

About The Specifications Of The Removable-Top Type Acrylic Vacuum Chamber

Small acrylic vacuum chamber external appearance
    Size
  • 2-7875-01: outer dimensions ø215 (diameter 215 mm) × 335 mm, inner dimensions ø184 (diameter 184 mm) × 192 mm
  • 2-7875-02: outer dimensions ø315 (diameter 315 mm) × 449 mm, inner dimensions ø280 (diameter 280 mm) × 296 mm
  • Accessories
  • Vacuum valve: small / outer diameter ø8 (diameter 8 mm) × 1 pc., large / outer diameter ø14 (diameter 14 mm) × 1 pc.
  • Vacuum gauge × 1

Tech Support