(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Gas Replacement Desiccator, Shelf Plate Load-Bearing Capacity Of Approx. 30 kg/Shelf 1-5467-21

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Gas Replacement Desiccator, Shelf Plate Load-Bearing Capacity Of Approx. 30 kg/Shelf
Part Number: 1-5467-21

Standard Unit Price: SGD 1,373.50 Special Price SGD 1,373.50
Quantity: 1 unit
Days to Ship: 8 Day(s)

Gas replacement desiccator which allows even wide items in storage to be easily inserted and removed.
[Features]
· DG-3N and 4N types have independent upper and lower sections, enabling gas replacement on the upper level only or the upper and lower levels simultaneously (gas replacement cannot be done on the lower level only).
· DG-2N and 4N are fully open types without vertical partitions in the centers of the doors.
· DG-1N and 2N can be fitted with dedicated casters (sold separately).
· Material: Steel Plate, Baked Melamine Coating.
· Shelf board withstand load: Approx. 30 kg/board.
· Weight: DG-1N/30 kg, DG-2N/50 kg, DG-3N/104 kg, DG-4N/150 kg.
· Gas inlet, outlet port: Inlet: φ6 (diameter 6 mm), outlet: φ12 (diameter 12 mm) tube quick coupling.

Specifications of 1-5467-21

  • Product Type
    Desiccator
  • Type
    Gas Replacement Type
  • External Dimensions(mm)
    450×450×900
  • Internal dimensions(mm)
    406X400X740
  • Caster
    NA
  • Specifications
    DG-1N
  • Shelf Board Load Capacity(kg)
    Approximately 30/sheet
  • Material
    Steel Plate, Baked Melamine Coating
  • Product Name
    Gas Replacement Desiccator DG-1N
  • Weight(kg)
    30
  • Manufacturer Model Number
    DG-1N
  • JAN Code
    4560111779173
  • Accessory
    Shelf Board: 3 Pieces, Low Humidity Digital Thermo Hygrometer (THI-HP): 1 Piece
  • Gas Inlet/Outlet
    In/external diameter φ6 mm quick connector for tubes, out: external diameter φ12 mm
  • Features
    Can be fitted with dedicated casters (sold separately).

Please check the type/dimensions/specifications of the part 1-5467-21 in the Gas Replacement Desiccator, Shelf Plate Load-Bearing Capacity Of Approx. 30 kg/Shelf series.

Product Specifications

External Appearance Of Gas Replacement Desiccator

DG-1N

DG-1N

DG-2N

DG-2N

DG-3N

DG-3N

DG-4N

DG-4N

Fixed shelf plate for DG-1N

Fixed shelf plate for DG-1N

Nylon caster

Nylon caster

Size Chart And Accessories Of This Product

Part No.Model NumberExternal Dimensions (mm)Internal Dimensions (mm)
1-5467-21DG-1N450 × 450 × 900406 × 400 × 740
1-5467-22DG-2N900 × 450 × 900856 × 400 × 740
1-5467-23DG-3N600 × 650 × 1,800536 × 600 × 675 × 2 Chambers
1-5467-24DG-4N1,200 × 650 × 1,8001136 × 600 × 675 × 2 Chambers
1-5485-11Fixed shelf plate for DG-1NFixed shelf plate for DG-1NFixed shelf plate for DG-1N
    Accessories
  • Shelf plate: DG-1N/2N / 3 shelves, DG-3N/4N / 4 shelves
  • Low-humidity digital thermometer and hygrometer (THI-HP): DG-1N/2N / 1 unit, DG-3N/4N / 2 units

Tech Support