(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Stainless Steel Drainer

Stainless Steel Drainer

Standard Unit Price:
SGD 1,348.70-
Days to Ship :
31 Day(s)

[Specifications]
· Material: Stainless steel (SUS430)
· Drainboard Depth: Drain Hole Side: 25 mm, Reverse Side: 20 mm
· Uniform withstand load: 160 kg
· Adjuster (30 mm), Drain Cover, Drain Hose (0.7 m) included

Basic Specifications

  • Product Type
    Sink cabinet
  • Caster
    Available
  • Sink number
    One Tank
  • Uniform Load Resistance(kg)
    160
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Adjuster (30), Perforated Plate Plug, Drain Hose (0.7 mm) Included
  • Drainboard depth(mm)
    Drain side/25, reverse side / 20
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 600×600×800
  • 750×600×800
  • 900×450×800
  • 900×600×800
  • 1200×450×800
  • 1200×600×800
  • Clear
Manufacturer Product Name

Refine by

  • Stainless Steel Drainer HTM-1200
  • Stainless Steel Drainer KTM-1200
  • Stainless Steel Drainer HTM-900
  • Stainless Steel Drainer KTM-900
  • Stainless Steel Drainer HTM-750
  • Stainless Steel Drainer HTM-600
  • Clear
Manufacturer Model Number

Refine by

  • HTM-1200
  • KTM-1200
  • HTM-900
  • KTM-900
  • HTM-750
  • HTM-600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200×450×800
Stainless Steel Drainer KTM-1200
KTM-1200
31 Day(s)
SGD 1,789.70

Part Number : 1-1433-04
Days to Ship 31 Day(s)
Standard Unit Price SGD 1,789.70
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink cabinet
  • Size(mm)
    1200×450×800
  • Caster
    Available
  • Sink number
    One Tank
  • Uniform Load Resistance(kg)
    160
  • Manufacturer Product Name
    Stainless Steel Drainer KTM-1200
  • Manufacturer Model Number
    KTM-1200
  • Weight(kg)
    15
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Adjuster (30), Perforated Plate Plug, Drain Hose (0.7 mm) Included
  • Drainboard depth(mm)
    Drain side/25, reverse side / 20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)