(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Portable Workbench 1-8957-03

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Portable Workbench
Part Number: 1-8957-03

Standard Unit Price: SGD 641.90 Special Price SGD 641.90
Quantity: 1 unit
Days to Ship: 21 Day(s)

[Specifications]
· Material: Stainless steel (SUS430)
· Drawer inside dimension: 330 x 305 x 80 mm
· Load Capacity: Approx. 50 kg
· With adjuster for level adjustment (+6 mm)

Specifications of 1-8957-03

  • Product Type
    Work Bench
  • Size(mm)
    600×460×750
  • Caster
    NA
  • Number of drawers
    1
  • Load Resistance(kg)
    Approximately 50
  • Manufacturer Product Name
    Portable Workbench EKTO-600
  • Manufacturer Model Number
    EKTO-600
  • Weight(kg)
    10
  • Material
    Stainless Steel (SUS430)
  • Specification details
    Assembly type, adjuster for level adjustment (+ 6 mm)
  • Drawer internal dimensions(mm)
    330X305X80

Please check the type/dimensions/specifications of the part 1-8957-03 in the Portable Workbench series.

Similar Part Numbers

Part Number
1-8957-01
1-8957-02
1-8957-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
Number of drawers Manufacturer Product Name Manufacturer Model Number Weight
(kg)
Capacity

SGD 338.60

1 Piece(s) 8 Day(s) 600×460×750-Portable Workbench EKT-600EKT-6007-

SGD 450.90

1 Piece(s) 21 Day(s) 900×460×750-Portable Workbench EKT-900EKT-90010-

SGD 1,074.00

1 Piece(s) 21 Day(s) 900×460×7502Portable Workbench EKTO-900EKTO-90016-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)