(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DCGT-J, 55° rhombus, positive, with hole, turning tip (Part Numbers)

DCGT-J, 55° rhombus, positive, with hole, turning tip

[Specifications]
· Shape: D (55° Rhombus)
· Number of Available Corners: 2
· Rake Angle: Positive
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting

Part Number

Configured Part Number is shown.

DCGT11T304EL-J-TN610

Part Number
DCGT11T304EL-J-TN610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Available corners work material Breaker Use Rake angle Selfishly Nose R JAN Code Trusco Code Material Applications (chip breaker) Material Type (Base material) Coating Work material condition Clearance angle Accuracy Groove / hole Cutting blade length Thickness Corner Radius (Nose Radius)
(mm)
L/R handed use Wiper blade Usable number of cutting edges Material Type Symbol Chip Breaker Symbol Weight (g) Rake angle
(°)

SGD 20.43

10 Piece(s) 11 Day(s) --Steel----4960664786947827-6421--Finishing to medium cuttingCermetUncoatedContinuousPositive 7° (C)GT (With Holes)11T3(3.97)0.4Leftnone2TN610J2.00014

Loading...

  1. 1

Basic Information

Shape D (55° Diamond)

Please check the type/dimensions/specifications of the part DCGT11T304EL-J-TN610 in the DCGT-J, 55° rhombus, positive, with hole, turning tip series.

Similar Part Numbers

Part Number
DCGT070201ER-U-PR930
DCGT070201FL-U-KW10
DCGT070201FL-U-PR930
DCGT11T304EL-U-PR930
DCGT11T304EL-U-TN60
DCGT11T304ER-J-KW10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Available corners work material Breaker Use Rake angle Selfishly Nose R JAN Code Trusco Code Material Applications (chip breaker) Material Type (Base material) Coating Work material condition Clearance angle Accuracy Groove / hole Cutting blade length Thickness Corner Radius (Nose Radius)
(mm)
L/R handed use Wiper blade Usable number of cutting edges Material Type Symbol Chip Breaker Symbol Weight (g) Rake angle
(°)

SGD 18.45

10 Piece(s) 10 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelMedium CuttingPositiveRight HandedOthers--0.1PR930-----------------

SGD 15.82

10 Piece(s) 10 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyMedium CuttingPositiveLeft HandedOthers--0.1KW10-----------------

SGD 18.45

10 Piece(s) 10 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelMedium CuttingPositiveLeft HandedOthers--0.1PR930-----------------

SGD 22.05

10 Piece(s) 8 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelMedium CuttingPositiveLeft Handed0.4--0.4PR930-----------------

SGD 15.81

10 Piece(s) 8 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast IronMedium CuttingPositiveLeft Handed0.4--0.4TN60-----------------

SGD 18.45

10 Piece(s) 10 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyMedium CuttingPositiveRight Handed0.4--0.4KW10-----------------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)