(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Turning Insert Diamond, with Hole, 35°, Positive 7°, VCMT-PS "for Finishing to Intermediate Cutting" (Part Numbers)

Turning Insert Diamond, with Hole, 35°, Positive 7°, VCMT-PS "for Finishing to Intermediate Cutting"

[Specifications]
· Breaker Symbol: PS
· Shape: Diamond with Hole 35°
· Rake Angle: Positive 7°
[Applications]
· Finishing to Medium Cutting

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VCMT110304-PS-AH725

Outline Drawing

Part Number
VCMT110304-PS-AH725
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAvailable corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

SGD 21.00

10 Piece(s) 8 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred HandAH725Coating11.20.42.83.1810

Loading...

  1. 1
 

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Rake angle Positive
Clearance Angle θ(°) 7

Please check the type/dimensions/specifications of the part VCMT110304-PS-AH725 in the Turning Insert Diamond, with Hole, 35°, Positive 7°, VCMT-PS "for Finishing to Intermediate Cutting" series.

Similar Part Numbers

Part Number
VCMT110302-PS-AH725
VCMT110302-PS-GT9530
VCMT110302-PS-NS9530
VCMT110304-PS-GT9530
VCMT110304-PS-NS9530
VCMT110308-PS-AH725
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAvailable corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

SGD 21.00

10 Piece(s) 8 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred HandAH725Coating11.20.22.83.1810

SGD 21.00

10 Piece(s) 8 Day(s) -Steel--GT9530--0.22.83.18-

SGD 16.10

10 Piece(s) 8 Day(s) -Steel--NS9530--0.22.83.18-

SGD 21.00

10 Piece(s) 8 Day(s) -Steel--GT9530--0.42.83.18-

SGD 16.10

10 Piece(s) 8 Day(s) -Steel--NS9530--0.42.83.18-

SGD 21.00

10 Piece(s) 8 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingNo Preferred HandAH725Coating11.20.82.83.1810

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)