(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oscillator AD-8626

Oscillator AD-8626

Click this image to zoom it.

Move the mouse over the image to zoom

A wide frequency range from 10 Hz to 1 MHz (five ranges) and a built-in 10 dB attenuator (0 to -50 dB).

Part Number

Configured Part Number is shown.

AD-8626

Part Number
AD-8626
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 500.35

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Type Analog Tester Width(mm) 130 Depth(mm) 250
Height(mm) 200 Signal output Output Frequency Range: 10 Hz ~ 1 MHz (5 Ranges), Output Waveform: Square Wave, Sine Wave, Output Amplitude: Sine Wave 5 Vrms or More (at 600 Ω Load) / Square Wave, 10 Vpp or More (Without Load), Output Frequency Precision: Dial Precision ± (3%+1 Hz), (Precision at Positions of Dial 10 and 100), Output Impedance: Approx. 600 Ω, Attenuator: 0, -10, -20, -30, -40, -50 (dB) (6 Steps, Precision ± 1 dB, at 600 Ω Load) Sinusoidal Wave Distortion Rate: 0.02% or Less (500Hz ~ 20kHz), 0.05% or Less (100Hz ~ 100kHz) (x10 Range for 100Hz, x1 Range for 100kHz), 0.3% or Less (50Hz ~ 200kHz), 0.5% or Less (20Hz ~ 500kHz), 1.5% or Less (10Hz ~ 1MHz)
Square wave Rise and Fall Time / Symmetry: 200 ns or Less / ±5% (at 1kHz, Maximum Output) Specifications, guaranteed humidity/temperature range 10 ~ 35 °C, 85%RH or less (non-condensing) Power Supply 100 VAC ± 10%, 50 Hz / 60 Hz
Power Consumption Approx. 8W (Approx. 10VA) Mass(g) Approx. 3,000 Accessory 1 Power Cable, 1 Output Cable (Banana- Alligator Clip), Manual

Please check the type/dimensions/specifications of the part AD-8626 in the Oscillator AD-8626 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)