(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tri-Square, Carpenter's Square: Wide Snap On Angle Ruler (Part Numbers)

Tri-Square, Carpenter's Square: Wide Snap On Angle Ruler

[Features]
· A wide 1 mm thickness type with moderate elasticity.
· Has a reverse scale that allows measurements from both left and right, also capable of measuring depth.
· The rod and corners are thin and flat, so they adhere well to fine materials and scribing is easy.
· All faces are silver processed.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10034

 
Part Number
10034
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Scale JIS Long branch (short branch)
(mm)
Front surface scale long branch (inner scale) Front surface scale short branch (outer scale) Front surface scale short branch (inner scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale short branch (inner scale) Mass
(g)

SGD 34.40

1 Piece(s) 4 Day(s) or more 500×250mmJIS520(260)49cm25cm23cm50cm49cm25cm23cm115

Loading...

  1. 1

Basic Information

Shape Same thickness Surface Finish Silver Material Stainless Steel
Thickness(mm) 1 Width(mm) 20 Text With Red Numbers
Perpendicularity(mm) 0.1 or less per 100 Tolerance for length(mm) ±0.2

Please check the type/dimensions/specifications of the part 10034 in the Tri-Square, Carpenter's Square: Wide Snap On Angle Ruler series.

Similar Part Numbers

Part Number
10600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMeasuring Range
(mm)
Scale JIS Long branch (short branch)
(mm)
Front surface scale long branch (inner scale) Front surface scale short branch (outer scale) Front surface scale short branch (inner scale) Back surface scale long branch (outer scale) Back surface scale long branch (inner scale) Back surface scale short branch (outer scale) Back surface scale short branch (inner scale) Mass
(g)

SGD 44.30

1 Piece(s) 8 Day(s) 6' x 8"For shaku/foot measurement-515(258)6'8 inch7.5 inch6'6'8 inch7.5 inch113

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)