(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Class 10,000 Corresponding Clean Pants

Class 10,000 Corresponding Clean Pants

Standard Unit Price:
SGD 50.36
Days to Ship :
8 Day(s)

The antistatic yarn comes in a striped patten.

Basic Specifications

  • Product Model
    Clean Room Wear
  • Type
    Pants
  • Color
    White Type
  • Sizes
    3L
  • Grated Scale (Class)
    10000
  • Waist(cm)
    72~114
  • Inseam(cm)
    79
  • Pants Length(cm)
    110
  • JAN Code
    4580206980727
  • Trusco Code
    483-8033
  • Material
    Polyester 100%
  • Specifications 1
    All-Rubber Waist Tie / ISO Class 7 Equivalent Product
  • Specifications 2
    Unisex / All-Rubber Waist Tie
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
SGD 50.36

Part Number : FH349C-01-3L
Days to Ship 8 Day(s)
Standard Unit Price SGD 50.36
Quantity 1 Pair

Specificationtitle

  • Product Model
    Clean Room Wear
  • Type
    Pants
  • Color
    White Type
  • Sizes
    3L
  • Grated Scale (Class)
    10000
  • Waist(cm)
    72~114
  • Inseam(cm)
    79
  • Pants Length(cm)
    110
  • JAN Code
    4580206980727
  • Trusco Code
    483-8033
  • Material
    Polyester 100%
  • Specifications 1
    ISO Class 7 Equivalent Product / All-Rubber Waist Tie
  • Specifications 2
    All-Rubber Waist Tie / Unisex

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support