(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Tongs H912 Total length (mm) 100–200 1-1362-02

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Tongs H912 Total length (mm) 100–200
Part Number: 1-1362-02

Standard Unit Price: SGD 153.60 Special Price SGD 153.60
Quantity: 1 pc.
Days to Ship: 8 Day(s)

[Specifications]
·It is a PTFE tong.
·The material is PTFE (fluoropolymer).
·The heat resistance temperature is 250°C.

Specifications of 1-1362-02

  • Product Type
    Tweezers
  • Tweezers Feature
    Other
  • Overall Length(mm)
    150
  • Material
    PTFE (Fluororesin)
  • Manufacturer Product Name
    PTFE Tongs H912-04
  • Manufacturer Model
    H912-04
  • Heat Resistant Temperature(°C)
    250

Please check the type/dimensions/specifications of the part 1-1362-02 in the Tongs H912 Total length (mm) 100–200 series.

Similar Part Numbers

Part Number
1-1362-01
1-1362-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Manufacturer Product Name Manufacturer Model Capacity

SGD 146.50

1 Piece(s) 8 Day(s) 100PTFE Tongs H912-02H912-02-

SGD 178.80

1 Piece(s) 10 Day(s) 200PTFE Tongs H912-06H912-06-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)