(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Flat Tweezers Total Length (mm) 105/120

Flat Tweezers Total Length (mm) 105/120

Standard Unit Price:
SGD 64.00
Days to Ship :
8 Day(s)

[Features]
<125>
· Oval flat tip type.
<125A>
· The shape is a longer, thinner version of 125.
<127>
· This is a thin type product with square tip.
[Material]
· Material: SA (Acid Resistant Stainless Steel)

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Wafer
  • Overall Length(mm)
    120
  • Material
    SA (Acid Resistant Stainless Steel)
  • Manufacturer Product Name
    Flat Tweezers 125A
  • Manufacturer Model
    125A
  • Features
    The shape is a longer, thinner version of 125.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 64.00

Part Number : 1-8187-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 64.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Wafer
  • Overall Length(mm)
    120
  • Material
    SA (Acid Resistant Stainless Steel)
  • Manufacturer Product Name
    Flat Tweezers 125A
  • Manufacturer Model
    125A
  • Features
    The shape is a longer, thinner version of 125.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)