(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
MEISTER Tweezers 49D-SA Tip Part = POM (Delrin)

MEISTER Tweezers 49D-SA Tip Part = POM (Delrin)

Standard Unit Price:
SGD 151.70
Days to Ship :
8 Day(s)

Since the tip are made of Delrin, they have excellent heat resistance and acid resistance, and do not scratch parts easily.

Basic Specifications

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Tip material
    POM (Delrin)
  • Overall Length(mm)
    120
  • Material
    Tip: PPS; Handle: stainless steel 316L
  • Manufacturer Product Name
    MEISTER Tweezers 49D-SA
  • Manufacturer Model
    49D-SA
  • JAN Code
    4560111748797
  • Features
    Since the tip is made of Delrin, it has excellent heat and acid resistance, and does not easily leave any scratches on parts.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 151.70

Part Number : 9-5684-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 151.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Tip material
    POM (Delrin)
  • Overall Length(mm)
    120
  • Material
    Tip: PPS; Handle: stainless steel 316L
  • Manufacturer Product Name
    MEISTER Tweezers 49D-SA
  • Manufacturer Model
    49D-SA
  • JAN Code
    4560111748797
  • Features
    Since the tip is made of Delrin, it has excellent heat and acid resistance, and does not easily leave any scratches on parts.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)