(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
MEISTER Tweezers 5G-SA Acid-Resistant Steel 1-6999-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

MEISTER Tweezers 5G-SA Acid-Resistant Steel
Part Number: 1-6999-01

Standard Unit Price: SGD 80.00 Special Price SGD 80.00
Quantity: 1 pc.
Days to Ship: 8 Day(s)

Holes are effective for weight reduction and anti-slip. Suitable for ultra-fine work.

Specifications of 1-6999-01

  • Product Type
    Tweezers
  • Tweezers Feature
    Meister
  • Overall Length(mm)
    110
  • Manufacturer Product Name
    MEISTER Tweezers 5G-SA
  • Manufacturer Model
    5G-SA
  • JAN Code
    4560111743990
  • Features
    The air holes are compact and have a slip-resistant effect.
  • Features 2
    Appropriate for extremely fine work.

Please check the type/dimensions/specifications of the part 1-6999-01 in the MEISTER Tweezers 5G-SA Acid-Resistant Steel series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)