(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Single Wafer Case SC

Single Wafer Case SC

Standard Unit Price:
SGD 277.30-
Days to Ship :
8 Day(s) or more

SC-450 includes a gasket and SC-300 includes a tape seal to ensure airtightness.

Basic Specifications

Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Wafer Diameter(mm)

Refine by

  • 300(12")
  • 450(18")
  • Clear
Material

Refine by

  • Main Body, Lid: Semiplast® PC (PC), Gasket, Retainer, Base: Semiplast® E (PEE), Latch: Semiplast® T(PBT), Filter
  • Main Body, Lid: Semiplast® PC (PC), Hook, Hinge: Semiplast® PP (PP), Retainer: PE (Polyethylene)
  • Clear
Manufacturer Product Name

Refine by

  • Single Wafer Case SCSC-450
  • Single Wafer Case SCSC-300
  • Clear
Manufacturer Model

Refine by

  • SC-450
  • SC-300
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
300(12")
Main Body, Lid: Semiplast® PC (PC), Hook, Hinge: Semiplast® PP (PP), Retainer: PE (Polyethylene)
Single Wafer Case SCSC-300
SC-300
8 Day(s)
SGD 277.30

Part Number : 2-4995-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 277.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    337×337×41
  • Wafer Diameter(mm)
    300(12")
  • Material
    Main Body, Lid: Semiplast® PC (PC), Hook, Hinge: Semiplast® PP (PP), Retainer: PE (Polyethylene)
  • Manufacturer Product Name
    Single Wafer Case SCSC-300
  • Manufacturer Model
    SC-300
  • Features
    Tape seal to ensure confidentiality.
1 pc.
450(18")
Main Body, Lid: Semiplast® PC (PC), Gasket, Retainer, Base: Semiplast® E (PEE), Latch: Semiplast® T(PBT), Filter
Single Wafer Case SCSC-450
SC-450
10 Day(s)
SGD 1,969.80

Part Number : 2-4995-02
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,969.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Wafer Carrier Tray
  • Size(mm)
    337×337×41
  • Wafer Diameter(mm)
    450(18")
  • Material
    Main Body, Lid: Semiplast® PC (PC), Gasket, Retainer, Base: Semiplast® E (PEE), Latch: Semiplast® T(PBT), Filter
  • Manufacturer Product Name
    Single Wafer Case SCSC-450
  • Manufacturer Model
    SC-450
  • Features
    Gasket included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)