(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Eco Clean Adhesive Mat 1-3456-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Eco Clean Adhesive Mat
Part Number: 1-3456-01

Standard Unit Price: SGD 428.90 Special Price SGD 428.90
Quantity: 1 pc.
Days to Ship: 10 Day(s)

[Features]
·Familiar with the soles and tire grooves of platform trucks, and removes dirt.
·Adhesive strength is easily restored by wiping with water.
·MAT-6-5390 has slopes on 2 sides (long side).

Specifications of 1-3456-01

  • Product Type
    Mat/Sheet
  • Color
    Green
  • Width(mm)
    450
  • Length(m)
    900
  • Thickness(mm)
    3
  • Manufacturer Product Name
    Adhesive mat MAT-3-4590AS
  • Manufacturer Model
    MAT-3-4590AS
  • JAN Code
    4560111728393
  • Material
    PU (Polyurethane)
  • Features
    It fits nicely into the soles of a shoe or the tire grooves of a vehicle, to remove grime.
  • Features 2
    Its adhesiveness recovers easily when it is wiped with a wet cloth.

Please check the type/dimensions/specifications of the part 1-3456-01 in the Eco Clean Adhesive Mat series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)