(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Vacuum Cleaner Dust Collection Capacity (L) 1.5

Vacuum Cleaner Dust Collection Capacity (L) 1.5

Standard Unit Price:
SGD 37.36
Days to Ship :
8 Day(s)

It catches 99.99% of 0.15 micron dust
[Features]
·It is a compact trunk type with a shoulder band that is convenient for moving.
·It is a high-density paper bag type that can be processed without touching dust.

Basic Specifications

  • Product Type
    Vacuum cleaner for cleanroom-use
  • Size(mm)
    576X185X388
  • Specifications
    Paper Bag for Toner (Pack of 5)
  • Manufacturer Product Name
    Paper bag for vacuum cleaner TN-15 toner (5 pieces)
  • JAN Code
    4902530187335
  • Features
    Compact trunk type with a shoulder strap for convenient movement within clean rooms. High density paper bag type that can be processed without touching garbage.
  • Accessory
    1.2 Telescopic hose, telescopic extension pipe, suction head for floors (width 235), Raku-Raku small suction head, opening for the mouthpiece, suction head for shelves, pinpoint nozzle, shoulder band, cord, paper bags TN-15 (1 mounted and 5 spare)
  • Power Supply(v)
    AC100V 50/60Hz
  • Suction Power(W)
    105W
  • Ventilation Filter
    Nano Titanium, Allergen-Off Sterilizing and Deodorizing ULPA Filter
  • Dust particle diameter to be collected(mm)
    0.1
  • Power cord length(m)
    5 (2P Plug)
  • Weight(g)
    6800
  • 1 Pack (5 pcs)
Part Number

Refine by

  • 1 Pack (5 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 pcs)
8 Day(s)
SGD 37.36

Part Number : 7-1032-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 37.36
Quantity 1 Pack (5 pcs)

Specificationtitle

  • Product Type
    Vacuum cleaner for cleanroom-use
  • Size(mm)
    576X185X388
  • Specifications
    Paper Bag for Toner (Pack of 5)
  • Manufacturer Product Name
    Paper bag for vacuum cleaner TN-15 toner (5 pieces)
  • JAN Code
    4902530187335
  • Features
    Compact trunk type with a shoulder strap for convenient movement within clean rooms. High density paper bag type that can be processed without touching garbage.
  • Accessory
    1.2 Telescopic hose, telescopic extension pipe, suction head for floors (width 235), Raku-Raku small suction head, opening for the mouthpiece, suction head for shelves, pinpoint nozzle, shoulder band, cord, paper bags TN-15 (1 mounted and 5 spare)
  • Power Supply(v)
    AC100V 50/60Hz
  • Suction Power(W)
    105W
  • Ventilation Filter
    Nano Titanium, Allergen-Off Sterilizing and Deodorizing ULPA Filter
  • Dust particle diameter to be collected(mm)
    0.1
  • Power cord length(m)
    5 (2P Plug)
  • Weight(g)
    6800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support