(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Conductive Chair, Seat Height (mm) 450–630

Conductive Chair, Seat Height (mm) 450–630

Standard Unit Price:
SGD 662.50
Days to Ship :
10 Day(s)

Features excellent conductivity. EH25L types include footrests.

Basic Specifications

  • Product Type
    related goods
  • Color
    Black
  • Seat Diameter x Seat Height(mm)
    φ330X450~620
  • Weight(g)
    5400
  • Manufacturer Product Name
    Conductive Chair TD-EH2L Black
  • Manufacturer Model
    TD-EH2L
  • Features
    Features excellent conductivity.
  • Material Details
    Seat surface / PU (Polyurethane) / conductive vinyl upholstery, Leg / Steel (Chrome plating)
  • Surface resistance value
    Approx. 2.0X104Ω
  • Lift method
    Gas Up and Down Liftable Type
  • Leg Width(mm)
    420
  • Caster(mm)
    ø50 (Conductive Urethane Nylon Dual Casters x 3 pcs, Urethane Nylon Casters x 2 pcs)
  • Quantity
    1 Leg
Part Number
Quantity

Refine by

  • 1 Leg
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Leg
10 Day(s)
SGD 662.50

Part Number : 1-7525-01
Days to Ship 10 Day(s)
Standard Unit Price SGD 662.50
Quantity 1 Leg

Specificationtitle

  • Product Type
    related goods
  • Color
    Black
  • Seat Diameter x Seat Height(mm)
    φ330X450~620
  • Weight(g)
    5400
  • Manufacturer Product Name
    Conductive Chair TD-EH2L Black
  • Manufacturer Model
    TD-EH2L
  • Features
    Features excellent conductivity.
  • Material Details
    Seat surface / PU (Polyurethane) / conductive vinyl upholstery, Leg / Steel (Chrome plating)
  • Surface resistance value
    Approx. 2.0X104Ω
  • Lift method
    Gas Up and Down Liftable Type
  • Leg Width(mm)
    420
  • Caster(mm)
    ø50 (Conductive Urethane Nylon Dual Casters x 3 pcs, Urethane Nylon Casters x 2 pcs)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)